??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0208 Tapered Shaft Hubs
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs, without lock nut, stainless steel
Bill of material
25050.0208 Tapered Shaft Hubs
BESTNR
Ref. No.
25050.0208
AUS
Version
without lock nut, stainless steel
D1
8 mm
D2
16 mm
L1
22 mm
L2
17 mm
SW
16 mm
TA
max.
12 Nm
M
max.
16.4 Nm
FA
max.
4.1 kN
PW
max.
125 N/mm²
PN
max.
64 N/mm²
D11
H9
16 mm
D22
h9
8 mm
G
Weight
26 g
Embedded user actions